This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Voltage Application Type  AC (Current Transformers)

  • Current Transformer Type  3-in-1

Configuration Features

  • Wiring Configuration  Three Phase

Electrical Characteristics

  • Output Current (A) 100

  • Class 1 Burden Rating (VA) .25 | .35 | .5

  • Class .5 Burden Rating (VA) .25

Body Features

  • Product Weight (kg) .32 | .37 | .4 | .6

  • Product Weight (lb) .705 | .815 | .881 | .992 | 1.32 | 2.64

Dimensions

  • CT Ratio  125/0.1 | 160/0.1 | 250/0.1 | 400/0.1 | 60/0.1 | 600/0.1 | 800/0.1

  • Aperture Width  22 mm [ .866 in ]

  • Aperture Height (mm) 22 | 25

  • Aperture Height (in) .866 | .984

  • Product Height (mm) 70 | 75

  • Product Height (in) 2.755 | 2.953

  • Product Depth (mm) 35

  • Product Depth (in) 1.377 | 1.378

  • Product Width  107 mm [ 4.213 in ]

Industry Standards

  • Compatible With Agency/Standards Products  UL

Related Materials

Datasheets & Catalog Pages