Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
AC (Current Transformers)
-
Current Transformer Type
ANSI CT
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
Body Features
-
Product Weight
1.5 kg [ 1.5 lb ]
Dimensions
-
Aperture Diameter (in)
3
-
Product Height (in)
4.5
-
Product Depth (in)
1.13
-
Product Width (in)
4.5
-
CT Ratio
1000/5 | 1200/5 | 1500/5 | 1600/5 | 200/5 | 2000/5 | 250/5 | 300/5 | 400/5 | 500/5 | 600/5 | 750/5 | 800/5
Industry Standards
-
Compatible With Agency/Standards Products
CSA