Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
AC (Current Transformers)
-
Current Transformer Type
ANSI CT
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
Body Features
-
Product Weight (kg)
1.2
-
Product Weight (lb)
0 | .881 | 1.2
Dimensions
-
Aperture Diameter (in)
2.06
-
Product Height (in)
4.22
-
Product Depth (in)
1.1
-
Product Width (in)
4.12
-
CT Ratio
100/5 | 150/5 | 1500/5 | 200/5 | 250/5 | 300/5 | 400/5 | 500/5 | 700/5
Industry Standards
-
Compatible With Agency/Standards Products
CSA