Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Transducer
-
Display Type
None
-
Accuracy (%)
±1
Configuration Features
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
5A AC
-
Power Meter Outputs
Analog
Body Features
-
Product Weight
.2 kg [ 1 lb ]
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height
112 mm [ 4.41 in ]
-
Product Depth
73 mm [ 2.87 in ]
-
Product Width
70 mm [ 2.76 in ]
Operation/Application
-
Operating Frequency Range (Hz)
50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL