Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
AC (Current Transformers)
-
Current Transformer Type
ANSI CT
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
Body Features
-
Product Weight (kg)
.42
-
Product Weight (lb)
.418 | .42
Dimensions
-
Aperture Diameter (in)
.64
-
Product Height (in)
1.99
-
Product Depth (in)
1.25
-
Product Width (in)
1.99
-
CT Ratio
100/5 | 200/5 | 50/5 | 60/5
Industry Standards
-
Compatible With Agency/Standards Products
CSA