This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Voltage Application Type  AC (Current Transformers)

  • Current Transformer Type  ANSI CT

Configuration Features

  • Wiring Configuration  Single Phase

Electrical Characteristics

  • Output Current (A) 5

Body Features

  • Product Weight  .9 kg [ .903 lb ]

Dimensions

  • Aperture Diameter (in) .94

  • Product Height (in) 2.75

  • Product Depth (in) 1.38

  • Product Width (in) 2.67

  • CT Ratio  100/5 | 150/5 | 200/5

Industry Standards

  • Compatible With Agency/Standards Products  CSA

Related Materials

Datasheets & Catalog Pages