Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Component Options
Mechanical Connectors Included
-
Coating Style
Painting
-
Joints & Splices Connector Type
Mechanical
-
Adhesive Coating
Without
-
Material System
Silicone
-
Shelf Life
2 Years
-
Cable Sealing Method
Mastic
-
Installation Technology
Cold Shrink
-
Joints & Splice Product Type
Inline Joint
-
Cable Shield Style
Concentric Neutral | FS | Tape
Electrical Characteristics
Body Features
-
Flexibility
Semi-Flexible
-
Primary Product Color
Black
-
Insulation Material
Silicone Rubber
Dimensions
-
Compatible Conductor Cross-Section Range (mm²)
42.4
-
Compatible Conductor Range (AWG/kcmil)
1/0 | 2/0
-
Compatible Insulation Diameter Range
16.3 – 25.1 mm [ .64 – .99 in ]
-
Compatible Cable Cross-Section - Main (Max) (mm²)
42.4
-
Compatible Cable Cross-Section - Main (Min) (mm²)
42.4
-
Sheath Outside Diameter
32 mm [ 1.26 in ]
Industry Standards
-
Compatible With Approved Standards Products
IEEE 404
Product Availability
-
Product Availability
Americas
Packaging Features
-
Packaging Quantity
1
-
Packaging Method
Cardbox
Other
-
Product Use
Power Cables
-
Installation Instruction
English