| Product | TE Part # | Documents | Installation Technology | Installation Instruction | Voltage Class | Joints & Splice Product Type | Compatible Conductor Range | Compatible Insulation Diameter Range | Cable Shield Style | Compatible Conductor Diameter Range | Number of Main Wires (Max) | Sheath Outside Diameter | EU RoHS Compliance | EU ELV Compliance |
|---|
| BM2616-000 | Product Drawing
| Cold Applied | - | ≤ 28 kV | Medium Voltage Inline Joint | - | 17 – 30.5 mm | Concentric Neutral, FS, Tape | - | - | - | - | - |
| CF6026-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 4/0 – 750 AWG/kcmil | 20 – 38 mm | Concentric Neutral, FS, Tape | 13.41 – 25.34 mm | - | - | 45.72 mm | - | - |
| CF9549-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 1 – 500 AWG/kcmil | 20 – 38 mm | Concentric Neutral, FS, Tape | 8.43 – 20.65 mm | - | - | 45.72 mm | - | - |
| CF9550-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 4/0 – 500 AWG/kcmil | 20 – 38 mm | Concentric Neutral, FS, Tape | 13.41 – 20.65 mm | - | - | 45.72 mm | - | - |
| CF9552-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 350 – 750 AWG/kcmil | 20 – 38 mm | Concentric Neutral, FS, Tape | 17.29 – 25.34 mm | - | - | 45.72 mm | - | - |
| CF9553-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 2/0 – 500 AWG/kcmil | 20 – 38 mm | Concentric Neutral, FS, Tape | 10.61 – 20.65 mm | - | - | 45.72 mm | - | - |
| CF9557-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 1 – 350 AWG/kcmil | 20 – 38 mm | Concentric Neutral, FS, Tape | 8.43 – 17.29 mm | - | - | 45.72 mm | - | - |
| CH7594-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 4/0 – 750 AWG/kcmil | 26.2 – 37.8 mm | Concentric Neutral, FS, Tape | 13.41 – 25.34 mm | - | - | 52.07 mm | - | - |
| CL4491-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 2 – 350 AWG/kcmil | 17.5 – 30.5 mm | Concentric Neutral, FS, Tape | 7.41 – 17.29 mm | - | - | 38.1 mm | - | - |
| CL5083-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 1/0 – 350 AWG/kcmil | 26.2 – 37.8 mm | Concentric Neutral, FS, Tape | 9.47 – 17.29 mm | - | - | 52.07 mm | - | - |
| CL8118-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 350 – 1000 AWG/kcmil | 26.2 – 40 mm | Concentric Neutral, FS, Tape | 17.29 – 29.26 mm | - | - | 52.07 mm | - | - |
| CL9210-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 2/0 – 350 AWG/kcmil | 17.5 – 30.5 mm | Concentric Neutral, FS, Tape | 10.61 – 17.29 mm | - | - | 38.1 mm | - | - |
| CL9211-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 350 – 750 AWG/kcmil | 26.2 – 40 mm | Concentric Neutral, FS, Tape | 17.29 – 25.34 mm | - | - | 52.07 mm | - | - |
| CM1363-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 750 – 1250 AWG/kcmil | 32.5 – 52 mm | Concentric Neutral, FS, Tape | 25.34 – 32.74 mm | - | - | 66.04 mm | - | - |
| CM1364-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 500 – 1250 AWG/kcmil | 32.5 – 52 mm | Concentric Neutral, FS, Tape | 20.65 – 32.74 mm | - | - | 66.04 mm | - | - |
| CM1365-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 500 – 750 AWG/kcmil | 32.5 – 52 mm | Concentric Neutral, FS, Tape | 20.65 – 25.34 mm | - | - | 66.04 mm | - | - |
| CM7568-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | - | - | 32.5 – 52 mm | Concentric Neutral, FS, Tape | - | - | - | - | - | - | - | - |
| CM7932-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 750 – 1250 AWG/kcmil | 41.4 – 60 mm | Concentric Neutral, FS, Tape | 25.34 – 32.74 mm | - | - | 66.04 mm | - | - |
| EA3541-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 350 – 1000 AWG/kcmil | 34.5 – 52 mm | Concentric Neutral, FS, Tape | 17.3 – 29.26 mm | - | - | 66.04 mm | - | - |
| EA3542-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 2/0 – 350 AWG/kcmil | 26.2 – 37.8 mm | Concentric Neutral, FS, Tape | 10.61 – 17.3 mm | - | - | 52.07 mm | - | - |
| EA3543-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 350 – 750 AWG/kcmil | 34.5 – 52 mm | Concentric Neutral, FS, Tape | 17.3 – 25.34 mm | - | - | 66.04 mm | - | - |
| EA3544-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 2 – 3/0 AWG/kcmil | 17.5 – 30.5 mm | Concentric Neutral, FS, Tape | 7.41 – 11.93 mm | - | - | 38.1 mm | - | - |
| EA3545-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 2 – 350 AWG/kcmil | 17.5 – 30.5 mm | Concentric Neutral, FS, Tape | 7.41 – 17.3 mm | - | - | 38.1 mm | - | - |
| EA3546-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 4/0 – 500 AWG/kcmil | 26.2 – 40 mm | Concentric Neutral, FS, Tape | 13.41 – 20.65 mm | - | - | 45.72 mm | - | - |
| EA3547-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 500 – 750 AWG/kcmil | 26.2 – 40 mm | Concentric Neutral, FS, Tape | 20.65 – 25.34 mm | - | - | 45.72 mm | - | - |
| EA3548-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 350 – 750 AWG/kcmil | 26.2 – 40 mm | Concentric Neutral, FS, Tape | 17.3 – 25.34 mm | - | - | 52.07 mm | - | - |
| EA3549-000 | Product Drawing
| Cold Shrink | English | ≤ 15 kV | Inline Joint | 750 – 1000 AWG/kcmil | 32.5 – 52 mm | Concentric Neutral, FS, Tape | 25.34 – 29.3 mm | - | - | 66.04 mm | - | - |
| EA3550-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 4/0 – 500 AWG/kcmil | 22.1 – 38 mm | Concentric Neutral, FS, Tape | 13.41 – 20.65 mm | - | - | 45.72 mm | - | - |
| EA3551-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 350 – 750 AWG/kcmil | 26.2 – 40 mm | Concentric Neutral, FS, Tape | 17.3 – 25.34 mm | - | - | 52.07 mm | - | - |
| EA3552-000 | Product Drawing
| Cold Shrink | English | ≤ 28 kV | Inline Joint | 750 – 1000 AWG/kcmil | 32.5 – 52 mm | Concentric Neutral, FS, Tape | 25.34 – 29.3 mm | - | - | 66.04 mm | - | - |
| EA3553-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 1/0 – 350 AWG/kcmil | 32.5 – 52 mm | Concentric Neutral, FS, Tape | 9.5 – 17.3 mm | - | - | 52.07 mm | - | - |
| EA3554-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 350 – 750 AWG/kcmil | 34.5 – 52 mm | Concentric Neutral, FS, Tape | 17.3 – 25.34 mm | - | - | 66.04 mm | - | - |
| EA3555-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 750 – 1000 AWG/kcmil | 34.5 – 52 mm | Concentric Neutral, FS, Tape | 25.34 – 29.3 mm | - | - | 66.04 mm | - | - |
| EA7555-000 | Product Drawing
| Cold Shrink | English | ≤ 35 kV | Inline Joint | 1000 – 1250 AWG/kcmil | 41.4 – 60. mm | Concentric Neutral, FS, Tape | - | - | 1 | - | - | - | - |
| EN2065-000 | Product Drawing
| Cold Applied | English | ≤ 35 kV | Medium Voltage Inline Joint | 4/0 – 500 AWG/kcmil | 34.54 – 52. mm | Concentric Neutral, FS, Tape | - | - | 1 | - | - | - | - |
| EP9728-000 | Product Drawing
| Cold Applied | English | ≤ 35 kV | Medium Voltage Inline Joint | - | - | 41.4 – 60 mm | Concentric Neutral, FS, Tape | - | - | - | - | - | - | - | - |
| FG1770-000 | Product Drawing
| Cold Applied | English | ≤ 35 kV | Medium Voltage Inline Joint | 1000 – 1250 AWG/kcmil | 41.4 – 60. mm | Concentric Neutral, FS, Tape | - | - | - | - | - | - | - | - |
| 2380078-1 | Product Drawing
| Cold Applied | English | ≤ 35 kV | Medium Voltage Inline Joint | - | - | 25 – 34.5 mm | Concentric Neutral, FS, Tape | - | - | - | - | - | - | - | - |