This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Crimp

Configuration Features

  • Number of Holes  1

Electrical Characteristics

  • Voltage Class (kV) .6

Body Features

  • Compression Barrel Type  Standard

  • Conductor Type  Stranded

  • Compatible Conductor Material  Copper

  • Primary Product Material  Copper

  • Palm Terminal Material  Copper

Contact Features

  • Crimp Type  Compression Crimp

Dimensions

  • Barrel Length (mm) 11.2 | 13 | 14 | 16.7 | 19.3

  • Barrel Length (in) .441 | .512 | .551 | .657 | .759

  • Lug Length (mm) 19.7 | 20.7 | 22.2 | 29.1 | 29.2

  • Lug Length (in) .776 | .815 | .874 | 1.145 | 1.149

  • Lug Width (mm) 1.8 | 1.9 | 2.6 | 2.9 | 4.1

  • Lug Width (in) .071 | .075 | .102 | .114 | .161

  • Compatible Conductor Range (AWG/kcmil) 14 – 10 | 16 – 16 | 24 – 16

  • Compatible Conductor Cross-Section Range (mm²) .25 – 1.6 | 1 – 2.6 | 2.6 – 6.6

Operation/Application

  • Power Component Application Type  Indoor

  • Compression Connector Product Type  Terminal Lug

Product Availability

  • Product Availability  Worldwide

Other

  • Die Color Code  Blue | Red | Yellow

Related Materials

Datasheets & Catalog Pages