Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Compression
Electrical Characteristics
Body Features
-
Compression Barrel Type
Standard
-
Conductor Type
Stranded
-
Compatible Conductor Material
Aluminum | Copper
-
Primary Product Material
Aluminum | Copper
Contact Features
-
Crimp Type
Hexagonal Crimping
Dimensions
-
Barrel Length
72 mm [ 2.834 in ]
-
Barrel Inside Diameter
13 mm [ .511 in ]
-
Barrel Outside Diameter
18.5 mm [ .728 in ]
-
Compatible Conductor Range (AWG/kcmil)
2 – 2 | 3 – 3 | 4 – 4 | 6 – 6
-
Compatible Conductor Cross-Section Range (mm²)
16 | 21 | 25 | 35
Operation/Application
-
Power Component Application Type
Indoor | Outdoor
-
Compression Connector Product Type
Pre-Insulated Connector
Product Availability
-
Product Availability
Worldwide