This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Crimp

  • Stud Size  M2

Electrical Characteristics

  • Voltage Class (kV) .6

Body Features

  • Compression Barrel Type  Standard

  • Conductor Type  Stranded

  • Compatible Conductor Material  Copper

  • Primary Product Material  Brass | Copper

Dimensions

  • Barrel Length (mm) 9 | 10

  • Barrel Length (in) .354 | .394

  • Lug Length (mm) 20 | 23 | 24 | 25

  • Lug Length (in) .787 | .906 | .945 | .984

Operation/Application

  • Power Component Application Type  Indoor

Product Availability

  • Product Availability  Worldwide

Other

  • Die Color Code  Blue | Red

Related Materials
No documentation available.