Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Compression
Electrical Characteristics
Body Features
-
Compression Barrel Type
Standard
-
Compatible Conductor Material
Copper
-
Primary Product Material
Copper
Contact Features
-
Crimp Type
Hexagonal Crimping
Dimensions
-
Barrel Inside Diameter (mm)
8.4 | 9.5 | 11 | 13.4 | 15.5 | 16 | 16.3 | 18.4 | 21
-
Barrel Inside Diameter (in)
.33 | .374 | .433 | .527 | .61 | .629 | .641 | .724 | .826
-
Barrel Outside Diameter (mm)
11.5 | 12.7 | 14.3 | 17.4 | 20.6 | 22 | 22.2 | 24.2 | 28.5
-
Barrel Outside Diameter (in)
.452 | .5 | .562 | .685 | .811 | .866 | .874 | .952 | 1.12
-
Compatible Conductor Range (AWG/kcmil)
1/0 – 1/0 | 2/0 – 2/0 | 2 – 2 | 250 – 250 | 3/0 – 3/0 | 300 – 300 | 350 – 350 | 500 – 500
-
Compatible Conductor Cross-Section Range (mm²)
35 | 50 | 70 | 95 | 120 | 127 | 150 | 185 | 240
Operation/Application
-
Power Component Application Type
Indoor | Outdoor
-
Compression Connector Product Type
Terminal Stalk
Product Availability
-
Product Availability
Asia | Australia, New Zealand & Pacific Islands