Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Compression
Electrical Characteristics
-
Voltage Class (kV)
≤ 35 | ≤ 1
Body Features
-
Compression Barrel Type
Short
-
Conductor Type
Stranded
-
Compatible Conductor Material
Copper
-
Primary Product Material
Copper
Contact Features
-
Crimp Type
Hexagonal Crimping
Dimensions
-
Barrel Length (mm)
9.5 | 14.3
-
Barrel Length (in)
.374 | .563
-
Barrel Inside Diameter (mm)
3.71 | 4.7
-
Barrel Inside Diameter (in)
.145 | .185
-
Barrel Outside Diameter (mm)
5.2 | 5.5 | 7.1
-
Barrel Outside Diameter (in)
.204 | .216 | .279
-
Compatible Conductor Range (AWG/kcmil)
12 – 8 | 14 – 10
-
Compatible Conductor Cross-Section Range (mm²)
2 – 6 | 2.5 – 6 | 3 – 10
Operation/Application
-
Power Component Application Type
Indoor | Outdoor
-
Compression Connector Product Type
Cable Connector
Product Availability
-
Product Availability
Asia | Australia, New Zealand & Pacific Islands