Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Crimp
Electrical Characteristics
Body Features
-
Compression Barrel Type
Standard
-
Conductor Type
Stranded
-
Compatible Conductor Material
Copper
-
Primary Product Material
Brass | Phosphor Bronze | Steel
Dimensions
-
Barrel Length (mm)
10 | 11 | 12 | 13 | 17
-
Barrel Length (in)
.393 | .433 | .472 | .511 | .669
-
Lug Length (mm)
18.3 | 19.8 | 20.2 | 21 | 21.6 | 21.9 | 22.2 | 27.2
-
Lug Length (in)
.72 | .779 | .795 | .826 | .85 | .862 | .874 | 1.07
-
Lug Width (mm)
3.7 | 5.7 | 6.3 | 7.6 | 9.2
-
Lug Width (in)
.145 | .224 | .248 | .299 | .362
Operation/Application
-
Power Component Application Type
Indoor
Product Availability
-
Product Availability
Worldwide
Other
-
Die Color Code
Blue | Red | Yellow