Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Compression
-
Stud Size
1/2 | 1/4 | 3/8 | 5/16 | 5/8
Electrical Characteristics
Body Features
-
Compression Barrel Type
Long | Short
-
Conductor Type
Stranded
-
Compatible Conductor Material
Copper
-
Primary Product Material
Copper
-
Palm Terminal Material
Copper
Contact Features
-
Crimp Type
Compression Crimp
Dimensions
-
Lug Length (mm)
38.1 | 40.64 | 43.18 | 48.26 | 53.34 | 55.88 | 58.42 | 60.96 | 63.5 | 68.58 | 73.66 | 76.2 | 81.28 | 91.44 | 93.98 | 101.6 | 106.68 | 111.76 | 124.46 | 132.08 | 137.16 | 152.4
-
Lug Length (in)
1.5 | 1.6 | 1.7 | 1.9 | 2.1 | 2.2 | 2.3 | 2.4 | 2.5 | 2.7 | 2.9 | 3 | 3.2 | 3.6 | 3.7 | 4 | 4.2 | 4.4 | 4.9 | 5.2 | 5.4 | 6
-
Lug Width (mm)
11.43 | 12.7 | 14.47 | 15.24 | 15.49 | 17.27 | 18.79 | 19.05 | 20.82 | 21.08 | 22.35 | 23.11 | 25.4 | 25.9 | 27.68 | 28.19 | 30.22 | 32.25 | 32.51 | 35.05 | 38.6 | 39.11 | 42.92 | 47.75 | 48 | 54.86 | 55.11
-
Lug Width (in)
.45 | .5 | .57 | .6 | .61 | .68 | .74 | .75 | .82 | .83 | .88 | .91 | 1 | 1.02 | 1.09 | 1.11 | 1.19 | 1.27 | 1.28 | 1.38 | 1.52 | 1.54 | 1.69 | 1.88 | 1.89 | 2.16 | 2.17
-
Barrel Inside Diameter (mm)
4.95 | 6.29 | 7.21 | 7.79 | 8.99 | 9.93 | 11.32 | 12.36 | 13.84 | 15.08 | 16.48 | 17.78 | 17.83 | 19.25 | 21.08 | 23.36 | 26.16 | 29.71
-
Barrel Inside Diameter (in)
.195 | .248 | .284 | .307 | .354 | .391 | .446 | .487 | .545 | .594 | .649 | .7 | .758 | .83 | .92 | 1.03 | 1.17
-
Barrel Outside Diameter (mm)
7.41 | 8.63 | 9.57 | 10.61 | 11.73 | 13.08 | 14.3 | 15.69 | 17.55 | 19.12 | 20.7 | 22.27 | 24.2 | 26.92 | 29.97 | 33.02 | 38.1
-
Barrel Outside Diameter (in)
.292 | .34 | .377 | .418 | .462 | .515 | .563 | .618 | .691 | .753 | .815 | .877 | .953 | 1.06 | 1.18 | 1.3 | 1.5
-
Compatible Conductor Range (AWG/kcmil)
1/0 – 1/0 | 1000 – 1000 | 1 – 1 | 2/0 – 2/0 | 2 – 2 | 250 – 250 | 3/0 – 3/0 | 300 – 300 | 3 – 3 | 350 – 350 | 4/0 – 4/0 | 400 – 400 | 4 – 4 | 500 – 500 | 600 – 600 | 6 – 6 | 750 – 750
-
Compatible Conductor Cross-Section Range (mm²)
13.3 | 21.2 | 26.67 | 33.6 | 42.4 | 53.5 | 67.4 | 85 | 107 | 127 | 152 | 177 | 203 | 253 | 304 | 380 | 507
Operation/Application
-
Compression Connector Product Type
Terminal Lug
Industry Standards
-
Compatible With Agency/Standards Products
CSA | UL
Product Availability
-
Product Availability
Americas | Asia
Other
-
Die Color Code
Black | Blue | Brown | Gray | Green | Orange | Pink | Purple | Red | White | Yellow