This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Compression

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Compression Barrel Type  Long | Short

  • Conductor Type  Stranded

  • Compatible Conductor Material  Copper

  • Primary Product Material  Copper

Contact Features

  • Crimp Type  Compression Crimp

Dimensions

  • Barrel Length (mm) 44.45 | 50.8 | 53.08 | 55.37 | 58.92 | 61.21 | 63.5 | 64.26 | 66.54 | 67.31 | 69.85 | 73.91 | 80.01 | 82.55 | 86.1 | 95.25 | 104.9 | 108.2 | 111.25 | 117.34 | 139.7 | 149.35 | 155.44

  • Barrel Length (in) 1.75 | 2 | 2.09 | 2.18 | 2.32 | 2.41 | 2.5 | 2.53 | 2.62 | 2.65 | 2.75 | 2.91 | 3.15 | 3.25 | 3.39 | 3.75 | 4.13 | 4.26 | 4.38 | 4.62 | 5.5 | 5.88 | 6.12

  • Barrel Inside Diameter (mm) 4.95 | 6.29 | 7.21 | 7.79 | 8.99 | 9.93 | 11.32 | 12.36 | 13.84 | 15.08 | 16.48 | 17.78 | 19.25 | 21.08 | 23.36 | 26.16 | 29.71

  • Barrel Inside Diameter (in) .195 | .248 | .284 | .307 | .354 | .391 | .446 | .487 | .545 | .594 | .649 | .7 | .758 | .83 | .92 | 1.03 | 1.17

  • Barrel Outside Diameter (mm) 7.41 | 8.63 | 9.57 | 10.61 | 11.73 | 13.08 | 14.3 | 15.69 | 17.55 | 19.12 | 20.7 | 22.27 | 24.2 | 26.92 | 29.97 | 33.02 | 38.1

  • Barrel Outside Diameter (in) .292 | .34 | .377 | .418 | .462 | .515 | .563 | .618 | .691 | .753 | .815 | .877 | .953 | 1.06 | 1.18 | 1.3 | 1.5

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 1/0 | 1000 – 1000 | 1 – 1 | 2/0 – 2/0 | 2 – 2 | 250 – 250 | 3/0 – 3/0 | 300 – 300 | 3 – 3 | 350 – 350 | 4/0 – 4/0 | 400 – 400 | 4 – 4 | 500 – 500 | 600 – 600 | 6 – 6 | 750 – 750

  • Compatible Conductor Cross-Section Range (mm²) 13.3 | 21.2 | 26.67 | 33.6 | 42.4 | 53.5 | 67.4 | 85 | 107 | 127 | 152 | 177 | 203 | 253 | 304 | 380 | 507

Operation/Application

  • Compression Connector Product Type  Splice

Industry Standards

  • Compatible With Agency/Standards Products  CSA | UL

Product Availability

  • Product Availability  Americas

Other

  • Die Color Code  Black | Blue | Brown | Gray | Green | Orange | Pink | Purple | Red | White | Yellow

Related Materials

Datasheets & Catalog Pages

Instruction Sheets

Instruction Sheet (U.S.)