Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Compression
-
Stud Size
1/2
Electrical Characteristics
Body Features
-
Compression Barrel Type
Long
-
Conductor Type
Stranded
-
Compatible Conductor Material
Copper
-
Primary Product Material
Copper
-
Palm Terminal Material
Copper
Contact Features
-
Crimp Type
Compression Crimp
Dimensions
-
Lug Length (mm)
111.76 | 114.3 | 119.38 | 121.92 | 127 | 137.16 | 144.78 | 157.48 | 165.1 | 172.72
-
Lug Length (in)
4.4 | 4.5 | 4.7 | 4.8 | 5 | 5.4 | 5.7 | 6.2 | 6.5 | 6.8
-
Lug Width (mm)
19.05 | 20.32 | 20.82 | 21.08 | 22.86 | 25.4 | 27.68 | 29.97 | 32.25 | 38.86 | 43.43 | 48 | 54.86
-
Lug Width (in)
.75 | .8 | .82 | .83 | .9 | 1 | 1.09 | 1.18 | 1.27 | 1.53 | 1.71 | 1.89 | 2.16
-
Barrel Inside Diameter (mm)
6.29 | 7.34 | 7.79 | 8.99 | 9.93 | 11.32 | 12.36 | 13.84 | 15.08 | 16.48 | 17.78 | 21.08 | 23.36 | 26.16 | 29.71
-
Barrel Inside Diameter (in)
.248 | .289 | .307 | .354 | .391 | .446 | .487 | .545 | .594 | .649 | .7 | .83 | .92 | 1.03 | 1.17
-
Barrel Outside Diameter (mm)
8.63 | 9.42 | 10.61 | 11.73 | 13.08 | 14.3 | 15.69 | 17.55 | 19.12 | 20.7 | 22.27 | 26.92 | 29.97 | 33.02 | 38.1
-
Barrel Outside Diameter (in)
.34 | .371 | .418 | .462 | .515 | .563 | .618 | .691 | .753 | .815 | .877 | 1.06 | 1.18 | 1.3 | 1.5
-
Compatible Conductor Range (AWG/kcmil)
1/0 – 1/0 | 1000 – 1000 | 1 – 1 | 2/0 – 2/0 | 2 – 2 | 250 – 250 | 3/0 – 3/0 | 300 – 300 | 3 – 3 | 350 – 350 | 4/0 – 4/0 | 4 – 4 | 500 – 500 | 600 – 600 | 750 – 750
-
Compatible Conductor Cross-Section Range (mm²)
21.2 | 26.67 | 33.6 | 42.4 | 53.5 | 67.4 | 85 | 107 | 127 | 152 | 177 | 253 | 304 | 380 | 507
Operation/Application
-
Compression Connector Product Type
Terminal Lug
Industry Standards
-
NEMA Spacing (2-Hole)
Yes
-
Compatible With Agency/Standards Products
CSA | UL
Product Availability
-
Product Availability
Americas | Asia
Other
-
Die Color Code
Black | Brown | Gray | Green | Orange | Pink | Purple | Red | White | Yellow