This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Compression

Electrical Characteristics

  • Voltage Class (kV) ≤ 1 | ≤ 35

Body Features

  • Compression Barrel Type  Standard

  • Conductor Type  Stranded

  • Compatible Conductor Material  Copper

  • Primary Product Material  Copper

Contact Features

  • Crimp Type  Hexagonal Crimping

Dimensions

  • Barrel Length (mm) 55 | 56 | 58 | 60 | 75 | 77 | 80 | 90 | 98 | 101 | 122 | 143 | 185

  • Barrel Length (in) 2.165 | 2.204 | 2.283 | 2.362 | 2.952 | 3.031 | 3.149 | 3.543 | 3.858 | 3.976 | 4.803 | 5.629 | 7.283

  • Barrel Inside Diameter (mm) 3.7 | 4.7 | 5.5 | 7 | 8.5 | 9.4 | 11 | 11.5 | 13 | 13.4 | 14.7 | 16.3 | 17 | 18.4 | 21.1 | 22.4 | 23.8 | 26.9 | 33.4 | 33.5 | 39

  • Barrel Inside Diameter (in) .145 | .185 | .216 | .275 | .334 | .37 | .433 | .452 | .511 | .527 | .578 | .641 | .669 | .724 | .83 | .881 | .937 | 1.05 | 1.31 | 1.53

  • Barrel Outside Diameter (mm) 5.5 | 7.1 | 7.9 | 9.6 | 11.5 | 12.7 | 14.3 | 14.5 | 17.8 | 20.3 | 22.2 | 22.4 | 24.2 | 28.6 | 31.9 | 35 | 45 | 53.2

  • Barrel Outside Diameter (in) .216 | .279 | .311 | .377 | .452 | .5 | .56 | .562 | .57 | .7 | .799 | .874 | .881 | .952 | 1.12 | 1.25 | 1.37 | 1.77 | 2.09

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 2/0 | 1/0 – 3/0 | 10 – 6 | 1243 – 1578 | 2/0 – 250 | 2/0 – 3/0 | 2/0 – 350 | 2 – 1/0 | 2 – 2/0 | 2 – 300 | 250 – 350 | 3/0 – 250 | 3/0 – 300 | 3/0 – 350 | 300 – 1184 | 300 – 350 | 300 – 500 | 350 – 500 | 4 – 1/0 | 4 – 2 | 4 – 2/0 | 4 – 3/0 | 4 – 4 | 600 – 600 | 6 – 1/0 | 6 – 2 | 800 – 1184 | 8 – 6

  • Compatible Conductor Cross-Section Range (mm²) 6 – 16 | 10 – 16 | 16 – 35 | 16 – 50 | 25 – 50 | 25 – 95 | 25 – 35 | 25 | 25 – 70 | 35 – 50 | 35 – 150 | 35 – 70 | 50 – 95 | 50 – 70 | 65 – 185 | 70 – 120 | 70 – 85 | 70 – 95 | 70 – 185 | 95 – 150 | 95 – 185 | 95 – 120 | 120 – 185 | 150 – 240 | 161 – 185 | 161 – 600 | 185 – 240 | 300 | 400 – 600 | 630 – 800

Operation/Application

  • Power Component Application Type  Indoor | Outdoor

  • Compression Connector Product Type  Terminal Links

Industry Standards

  • Compatible With Approved Standards Products  AS 1125-174

Product Availability

  • Product Availability  Asia | Australia, New Zealand & Pacific Islands

Related Materials

Datasheets & Catalog Pages