Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Compression
Electrical Characteristics
Body Features
-
Compression Barrel Type
Standard
-
Conductor Type
Stranded
-
Compatible Conductor Material
Copper
-
Primary Product Material
Copper
Contact Features
-
Crimp Type
Hexagonal Crimping
Dimensions
-
Barrel Length (mm)
20 | 22 | 25 | 44 | 48 | 51 | 54 | 65 | 75 | 89 | 114 | 230
-
Barrel Length (in)
.787 | .866 | .984 | 1.732 | 1.889 | 2.008 | 2.126 | 2.559 | 2.953 | 3.504 | 4.488 | 9.055
-
Barrel Inside Diameter (mm)
2.1 | 2.5 | 3.3 | 3.71 | 4.7 | 5.5 | 6.3 | 7.1 | 8.4 | 9.5 | 11 | 11.8 | 13.4 | 15.5 | 16.3 | 16.9 | 18.4 | 21.2 | 23.8 | 26.8 | 30 | 33.5 | 39.3
-
Barrel Inside Diameter (in)
.082 | .098 | .129 | .145 | .185 | .216 | .248 | .279 | .33 | .374 | .433 | .464 | .527 | .61 | .641 | .665 | .724 | .834 | .937 | 1.05 | 1.18 | 1.31 | 1.54
-
Barrel Outside Diameter (mm)
3.97 | 4.35 | 5.2 | 5.5 | 7.1 | 7.9 | 8.7 | 9.5 | 11.5 | 12.7 | 14.3 | 15.9 | 17.4 | 20.6 | 22.2 | 24.2 | 28.5 | 31.9 | 34.9 | 38.1 | 45 | 53.3
-
Barrel Outside Diameter (in)
.156 | .171 | .204 | .216 | .279 | .311 | .342 | .374 | .452 | .5 | .562 | .625 | .685 | .811 | .874 | .952 | 1.12 | 1.25 | 1.37 | 1.5 | 1.77 | 2.09
-
Compatible Conductor Range (AWG/kcmil)
1/0 – 1/0 | 1000 – 1000 | 10 – 10 | 12 – 12 | 1243 – 1243 | 14 – 14 | 1578 – 1578 | 2/0 – 2/0 | 20 – 20 | 2 – 2 | 250 – 250 | 3/0 – 3/0 | 300 – 300 | 350 – 350 | 4 – 4 | 500 – 500 | 600 – 600 | 6 – 6 | 800 – 800 | 8 – 8
-
Compatible Conductor Cross-Section Range (mm²)
.5 | 2.5 | 4 | 6 | 10 | 16 | 20 | 25 | 35 | 50 | 70 | 75 | 95 | 120 | 150 | 160 | 185 | 240 | 300 | 400 | 500 | 630 | 800
Operation/Application
-
Power Component Application Type
Indoor | Outdoor
-
Compression Connector Product Type
Terminal Links
Product Availability
-
Product Availability
Australia, New Zealand & Pacific Islands