Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Compression
Electrical Characteristics
Body Features
-
Compression Barrel Type
Standard
-
Conductor Type
Stranded
-
Compatible Conductor Material
Aluminum
-
Primary Product Material
Aluminum
Contact Features
-
Crimp Type
Hexagonal or Indent Crimping
Dimensions
-
Barrel Length (mm)
60 | 90 | 105 | 110
-
Barrel Length (in)
2.362 | 3.543 | 4.134 | 4.331
-
Barrel Inside Diameter (mm)
15.5 | 19.2 | 21 | 21.3
-
Barrel Inside Diameter (in)
.61 | .755 | .826 | .838
-
Barrel Outside Diameter (mm)
23.2 | 26.8 | 30.1 | 35
-
Barrel Outside Diameter (in)
.913 | 1.05 | 1.18 | 1.37
-
Compatible Conductor Range (AWG/kcmil)
250 – 250 | 350 – 350 | 500 – 500
-
Compatible Conductor Cross-Section Range (mm²)
120 | 185 | 240
Operation/Application
-
Power Component Application Type
Indoor | Outdoor
-
Compression Connector Product Type
Terminal Links
Product Availability
-
Product Availability
Asia | Australia, New Zealand & Pacific Islands