This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Compression

  • Stud Size  M12

Configuration Features

  • Number of Holes  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 1

Body Features

  • Compression Barrel Type  Standard

  • Conductor Type  Stranded

  • Compatible Conductor Material  Aluminum

  • Primary Product Material  Aluminum

  • Palm Terminal Material  Aluminium

Contact Features

  • Crimp Type  Hexagonal Crimping | Hexagonal or Indent Crimping

Dimensions

  • Barrel Length (mm) 51 | 52 | 56.5 | 62 | 63

  • Barrel Length (in) 2.007 | 2.047 | 2.224 | 2.441 | 2.48

  • Lug Length (mm) 100 | 101.6 | 112.5 | 115 | 123 | 133

  • Lug Length (in) 2.937 | 4 | 4.429 | 4.528 | 4.824 | 5.236

  • Lug Width (mm) 31 | 33 | 34 | 36 | 42

  • Lug Width (in) 1.22 | 1.299 | 1.338 | 1.417 | 1.654

  • Barrel Inside Diameter (mm) 15.5 | 21.3 | 26

  • Barrel Inside Diameter (in) .61 | .838 | 1.02

  • Barrel Outside Diameter (mm) 23.2 | 24.6 | 27.4 | 30.1 | 34

  • Barrel Outside Diameter (in) .913 | .968 | 1.07 | 1.18 | 1.33

  • Palm Hole Diameter  13

  • Compatible Conductor Range (AWG/kcmil) 250 – 250 | 350 – 350 | 500 – 500

  • Compatible Conductor Cross-Section Range (mm²) 120 | 185 | 240

Operation/Application

  • Power Component Application Type  Indoor | Outdoor

  • Compression Connector Product Type  Terminal Lug

Product Availability

  • Product Availability  Asia | Australia, New Zealand & Pacific Islands

Related Materials

Datasheets & Catalog Pages