Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Ground Choke Option
No
-
Input Termination Type
FASTON | Wire Lead
-
Output Termination Type
.250" FASTON | RAST 5 Interface | Wire Lead
Electrical Characteristics
-
Current Rating (A)
16
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.1 | .76
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.2 | 1.27
-
Operating Voltage (VAC)
250
Mechanical Attachment
-
Product Mount Type
Panel Mount
-
Panel Mount Feature Type
Threaded
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Reference Number
-
TE Internal Number
CAT-C8114-W549