Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Connector Type
IEC 60320-1 C-13 | IEC 60320-1 C-14
-
Filter Connector Style
Female Receptacle | Male Receptacle
-
Output Termination Type
1/4" Faston | 3/16" Faston | PCB Mount
Electrical Characteristics
-
Operating Voltage (VAC)
250
-
Current Rating (A)
15