This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Filtering Requirements  Filtered

  • Input Termination Type  2-Pin Connector | High Current Pin

  • Output Termination Type  .187" FASTON

Electrical Characteristics

  • Current Rating (A) 3 | 6 | 10

  • Operating Voltage (VDC) 80

Body Features

  • Product Orientation  Straight

Mechanical Attachment

  • Panel Mount Feature Type  Flange | Snap-In

Reference Number

  • TE Internal Number CAT-C8114-P1

Related Materials

Datasheets & Catalog Pages