Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Ground Choke Option
No
-
Input Termination Type
FASTON
-
Output Termination Type
.250" FASTON
Electrical Characteristics
-
Current Rating (A)
6
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.5
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
1.04
-
Operating Voltage (VAC)
500
Mechanical Attachment
-
Panel Mount Feature Type
Flange
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Reference Number
-
TE Internal Number
CAT-C8114-IK1