Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Line
-
Output Termination Type
.250" FASTON, Wire Lead
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 320/C-14, IEC 60320-1 C-14
Electrical Characteristics
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
10, 220
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
17, 380
-
Current Rating (A)
1, 3, 6, 10, 15
-
Operating Voltage (VAC)
250
Body Features
-
Product Orientation
Vertical, Right Angle
Mechanical Attachment
-
Panel Mount Feature Type
Mounting Ears (Horizontal), Mounting Holes, Snap-In
Dimensions
-
Panel Thickness (Recommended)
.78 – 1.73 mm [ .031 – .068 in ]
Reference Number
-
TE Internal Number
CAT-C8114-EJ65