Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Redundant Stud | Terminal Block
-
Output Termination Type
Redundant Stud | Terminal Block
Electrical Characteristics
-
Current Rating (A)
15 | 30 | 60 | 100 | 125
-
Operating Voltage (VDC)
80
Body Features
-
Product Orientation
Straight
Mechanical Attachment
-
Product Mount Type
Panel Mount | Rack Mount
-
Panel Mount Feature Type
Flange
Reference Number
-
TE Internal Number
CAT-C8114-D339B