This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Formulated to give Zero halogen properties with the added benefit of fluid resistant, ZHD-CT is designed to bridge the gap where high performance tube is required without compromising on safety or capability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Continuous

  • Printable Tubing Grade  Fluid Resistant & Low Fire Hazard

Body Features

  • Shrink Ratio  2:1

  • Primary Product Color  White | Yellow

Dimensions

  • Expanded Inside Diameter (Min) (mm) 2.4 | 3.2 | 4.8 | 6.35 | 9.53 | 12.7 | 19 | 25.4 | 38.1

  • Expanded Inside Diameter (Min) (in) .095 | .126 | .189 | .25 | .375 | .5 | .748 | 1 | 1.5

  • Recovered Inside Diameter (Max) (mm) 1.2 | 1.6 | 2.4 | 3.2 | 4.75 | 6.4 | 9.5 | 12.7 | 19

  • Recovered Inside Diameter (Max) (in) .047 | .063 | .094 | .126 | .187 | .252 | .374 | .5 | .748

  • Compatible Cable Diameter Range (mm) 1.2 – 1.9 | 1.7 – 2.6 | 2.5 – 4. | 3.8 – 5.4 | 5.5 – 8.1 | 6.9 – 10.7 | 10.1 – 16.2 | 14.29 – 21.59 | 20.95 – 33.02

  • Compatible Cable Diameter Range (in) .05 – .075 | .069 – .105 | .1 – .16 | .15 – .215 | .22 – .32 | .26 – .449 | .4 – .64 | .563 – .85 | .825 – 1.3

Usage Conditions

  • Operating Temperature Range (°C) -55 – 175 | -55 – 135

  • Operating Temperature Range (°F) -67 – 347 | -67 – 275

Printer/Label Features

  • Printing Method  Thermal Transfer

Packaging Features

  • Packaging Quantity  50

Related Materials
No documentation available.