This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Durable, flame retardant, radiation cross linked heat-shrinkable polyolefin marker sleeves with a 3:1 shrink ratio.

Key Features

  • Self-extinguishing, non-flame propagating.
  • Resistant to key Military and Aerospace fluids (defined by RW-2511).
  • Military grade performance.
  • Can be laser marked for superior performance.
  • Pre-termination Cable Identification.
  • Sleeve diameters from 2.4mm to 19.0mm (3/32 to 3/4inch).
  • TMS-CT 3:1 Shrink ratio.
  • More open profile for easier use.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Continuous

  • Printable Tubing Grade  Commercial | Military

Body Features

  • Shrink Ratio  2:1 | 3:1

  • Primary Product Color  Black | Blue | Clear | Green | Orange | Pink | Red | White | Yellow

Dimensions

  • Expanded Inside Diameter (Min) (mm) 2.4 | 3.2 | 4.8 | 6.35 | 9.53 | 12.7 | 19 | 25.4 | 38.1 | 50.8

  • Expanded Inside Diameter (Min) (in) .095 | .126 | .189 | .25 | .375 | .5 | .748 | 1 | 1.5 | 2

  • Recovered Inside Diameter (Max) (mm) .7 | .8 | 1.07 | 1.6 | 2.1 | 2.4 | 3.2 | 4.2 | 4.75 | 6.35 | 6.4 | 8.4 | 8.46 | 9.5 | 12.7 | 19 | 25.4

  • Recovered Inside Diameter (Max) (in) .031 | .032 | .042 | .063 | .083 | .094 | .126 | .165 | .187 | .25 | .252 | .331 | .333 | .374 | .5 | .748 | 1

  • Compatible Cable Diameter Range (mm) .8 – 1.9 | 1.2 – 2.7 | 1.7 – 4.1 | 2.3 – 5.5 | 2.6 – 3.7 | 3.5 – 5.1 | 3.5 – 8.1 | 4.6 – 10.8 | 6.9 – 10.6 | 7 – 16.2 | 9.2 – 21.5 | 9.3 – 21.6 | 10 – 14 | 13.3 – 21 | 20.9 – 33 | 21 – 33.8 | 27.9 – 44.9

  • Compatible Cable Diameter Range (in) .032 – .075 | .042 – .105 | .069 – .16 | .091 – .215 | .102 – .146 | .137 – .32 | .138 – .201 | .183 – .425 | .272 – .417 | .275 – .64 | .366 – .85 | .394 – .551 | .524 – .827 | .825 – 1.3 | .827 – 1.331 | 1.1 – 1.75

Usage Conditions

  • Operating Temperature Range (°C) -55 – 150 | -55 – 135

  • Operating Temperature Range (°F) -67 – 302 | -67 – 275

Printer/Label Features

  • Printing Method  Thermal Transfer

Packaging Features

  • Packaging Quantity  50

Related Materials