This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Heat shrinkable Tubing for wire and cable identification made from flame retardant, cross-lined polyolefin material.

Key Features

  • Self-extinguishing, non-flame propagating.
  • Resistant to key Common industrial fluids (defined by RW-2510).
  • Commercial grade performance.
  • Can be laser marked for superior performance.
  • Pre-termination Cable Identification.
  • Sleeve diameters from 3.2mm to 38.1mm (1/8 to 1-1/2inch).
  • More open profile for easier use.
  • RPS-CT 3:1 Shrink ratio (except 38.1 size which is 2:1).
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Continuous

  • Printable Tubing Grade  Commercial

Body Features

  • Shrink Ratio  2:1 | 3:1

  • Primary Product Color  Black | Blue | Green | Red | White | Yellow

Dimensions

  • Expanded Inside Diameter (Min) (mm) 3.2 | 4.8 | 6.4 | 9.5 | 12.7 | 19 | 25.4 | 38.1

  • Expanded Inside Diameter (Min) (in) .125 | .187 | .25 | .375 | .5 | .75 | 1 | 1.5

  • Recovered Inside Diameter (Max) (mm) 1.07 | 1.6 | 2.1 | 3.2 | 4.2 | 6.35 | 8.46 | 19

  • Recovered Inside Diameter (Max) (in) .042 | .062 | .083 | .125 | .166 | .25 | .333 | .75

  • Compatible Cable Diameter Range (mm) 1.2 – 2.7 | 1.7 – 4.1 | 2.3 – 5.5 | 3.5 – 8.1 | 4.6 – 10.8 | 7 – 16.2 | 9.3 – 21.6 | 20.9 – 33

  • Compatible Cable Diameter Range (in) .042 – .105 | .069 – .16 | .091 – .215 | .137 – .32 | .183 – .425 | .275 – .64 | .366 – .85 | .825 – 1.3

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Printer/Label Features

  • Printing Method  Thermal Transfer

Packaging Features

  • Packaging Quantity  50

Related Materials