This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Thin walled, zero-halogen, low smoke/toxicity, radiation cross-linked, polyolefin heat-shrinkable tubing when limited fire hazard characteristics are necessary.

Key Features

  • Zero Halogen, Low Toxic Fumes and Low Smoke
  • Self Extinguishing, non-flame propagating
  • Excellent resistance to burning—Typical LOI 39%
  • Resistant to key rail and industrial fluids (defined by TE specification RW-2072)
  • Sleeve diameters from 2.4mm to 38.1mm (3/32 to 1-1/2inch)
  • More open profile for easier use
  • Shrink ratio 2:1
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Continuous

  • Printable Tubing Grade  Low Fire Hazard

Body Features

  • Shrink Ratio  2:1

  • Primary Product Color  Black | Blue | Green | Red | White | Yellow

Dimensions

  • Expanded Inside Diameter (Min) (mm) 2.4 | 3.2 | 4.8 | 6.35 | 9.53 | 12.7 | 19 | 19.05 | 25.4 | 38.1

  • Expanded Inside Diameter (Min) (in) .095 | .126 | .189 | .25 | .375 | .5 | .748 | .75 | 1 | 1.5

  • Recovered Inside Diameter (Max) (mm) 1.19 | 1.2 | 1.6 | 2.4 | 3.2 | 4.75 | 4.8 | 6.35 | 6.4 | 9.5 | 12.7 | 19

  • Recovered Inside Diameter (Max) (in) .047 | .063 | .094 | .126 | .187 | .189 | .25 | .252 | .374 | .5 | .748

  • Compatible Cable Diameter Range (mm) 1.2 – 1.9 | 1.57 – 2.54 | 2.36 – 3.8 | 2.4 – 3.84 | 3.2 – 5.12 | 4.75 – 7.6 | 6.4 – 10.1 | 9.5 – 15.28 | 12.7 – 20.32 | 19 – 30.48

  • Compatible Cable Diameter Range (in) .046 – .105 | .05 – .079 | .05 – .075 | .062 – .1 | .069 – .105 | .094 – .151 | .125 – .201 | .187 – .299 | .25 – .4 | .375 – .6 | .5 – .8 | .75 – 1.2

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Printer/Label Features

  • Printing Method  Thermal Transfer

Packaging Features

  • Packaging Quantity  50

Related Materials
No documentation available.