This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • Assembly Type  Electrical Connector

  • Circular Connector Shell Type  Metal-Shell

  • Assembly Requirement  Factory Assembled

  • Connector System  Wire-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Circular Connector Plug | Circular Connector Receptacle

  • Shell Type  Metal

Configuration Features

  • Keying & Polarized Position Locations  A | B | D

  • Factory Installed Backshell  No | Without

  • Number of Positions  2 | 3 | 4 | 5 | 8 | 12

  • Number of Power Positions  3 | 4 | 5

  • Number of Signal Positions  0 | 2 | 3 | 4 | 5 | 8 | 12

  • Contacts Preloaded  Yes

Electrical Characteristics

  • Operating Voltage (VDC) 30 | 60 | 250

  • Operating Voltage (VAC) 30 | 60 | 250

Body Features

  • Environmental Protection Type  Elastomer Sealed | Sealed

  • Entry Style  Rear Insertion

  • Primary Product Color  Black

  • Peripheral Seal Material  Silicone

  • Positive Stop Ferrule  Without

  • Product Weight (g) 13.5 | 14 | 14.5 | 14.9 | 15.3 | 16

  • Product Weight (oz) .851 | .883 | .922 | .939 | 1.006

  • Environmental Protection  IP67

  • O-Ring Material  Silicone

  • Fluid Type  None

  • Shell Plating Material  Nickel

  • Shell Base Material  Copper Alloy

  • Circular Connector Insulation Material Type  LCP (Liquid Crystal Polymer) | Polyamide GF

  • Hermetically Sealed  Yes

Contact Features

  • Contact Quantity (Size 16)  3 | 4 | 5

  • Contact Current Rating (Max) (A) 1.5 | 2 | 4 | 16

  • Reverse Gender  Yes

  • Circular Connector Contact Type  Pin | Socket

Termination Features

  • Termination Method to PCB  Through Hole - Solder

  • Termination Method to Wire & Cable  Solder

Mechanical Attachment

  • PCB Mount Alignment  Without

  • Mating Alignment  With | Without

  • PCB Mount Retention  With | Without

  • Mating Retention Type  Threaded Coupling

  • Panel Mount Feature Type  Flange | Screw Nut | Square Flange

  • Connector Mounting Type  Panel Mount & Board Mount

  • Polarization Code  A | B | D

  • Mating Alignment Type  Keyed

Housing Features

  • Circular Connector Shell Size  12 | 18

Dimensions

  • Panel Thickness (Recommended) (mm) 1.5 – 3.2 | 2 – 3

  • Panel Thickness (Recommended) (in) .071 – .126 | .079 – .118

Usage Conditions

  • IP Water Sealing Level  7 | IP67

  • IP Dust Sealing Level  6

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Durability Rating (Cycles) 100

  • Circuit Application  Power | Signal

  • Shielded  No | Yes

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-0

  • Compatible With Approved Standards Products  UL

Packaging Features

  • Packaging Quantity  1

Other

  • Field Serviceable  No | Yes

Related Materials

Datasheets & Catalog Pages