This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Prewired  Yes

  • Circular Connector Shell Type  Metal-Shell

  • Assembly Requirement  Factory Assembled

  • Connector Product Type  Connector Assembly

  • Assembly Type  Electrical Connector

  • Connector System  Wire-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Circular Connector Plug | Circular Connector Receptacle

  • Shell Type  Metal

Configuration Features

  • Keying & Polarized Position Locations  A | B | D

  • Factory Installed Backshell  No

  • Number of Positions  2 | 3 | 4 | 5 | 8 | 12

  • Number of Signal Positions  2 | 3 | 4 | 5 | 8 | 12

  • Contacts Preloaded  Yes

Electrical Characteristics

  • Operating Voltage (VDC) 30 | 250

  • Operating Voltage (VAC) 30 | 60 | 250

Body Features

  • Primary Product Color  Black

  • Peripheral Seal Material  Silicone

  • Environmental Protection  IP67

  • Environmental Protection Type  Elastomer Sealed | Sealed

  • O-Ring Material  Silicone | Silicone Rubber

  • Shell Plating Material  Nickel

  • Shell Base Material  Copper Alloy

  • Circular Connector Insulation Material Type  Polyamide 66 GF25

  • Hermetically Sealed  Yes

Contact Features

  • Contact Current Rating (Max) (A) 1.5 | 2 | 4

  • Reverse Gender  Yes

  • Circular Connector Contact Type  Pin | Socket

Mechanical Attachment

  • Mating Alignment  With

  • Mating Retention Type  Threaded Coupling

  • Panel Mount Feature Type  Screw Nut

  • Connector Mounting Type  Panel Mount & Wire Mount

  • Polarization Code  A | B | D

  • Mating Alignment Type  Keyed

Housing Features

  • Circular Connector Shell Size  18

Dimensions

  • Panel Thickness (Recommended) (mm) 2.5 – 4.5 | 2.5 | 4.5

  • Panel Thickness (Recommended) (in) .098 | .098 – .117 | .177

  • Pigtail Length (mm) 200 | 500

  • Pigtail Length (in) 7.87 | 19.68

  • Wire Size (AWG) 22 | 24 | 26

Usage Conditions

  • IP Water Sealing Level  IP67

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Signal

  • Shielded  No

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Quantity  1

Other

  • Field Serviceable  No

Related Materials

Datasheets & Catalog Pages