This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Circular Connector Shell Type  All Plastic

  • Assembly Requirement  Factory Assembled

  • Connector Product Type  Connector Assembly

  • Assembly Type  Electrical Connector

  • Connector System  Cable-to-Cable

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Circular Connector Plug | Circular Connector Receptacle

  • Shell Type  Plastic

Configuration Features

  • Keying & Polarized Position Locations  A | D

  • Factory Installed Backshell  No

  • Number of Positions  2 | 3 | 4 | 5 | 8

  • Number of Signal Positions  2 | 3 | 4 | 5 | 8

  • Contacts Preloaded  Yes

Electrical Characteristics

  • Operating Voltage (VDC) 30 | 60 | 250

  • Operating Voltage (VAC) 30 | 60 | 250

Body Features

  • Primary Product Color  Black

  • Peripheral Seal Material  Silicone

  • Environmental Protection  IP67

  • Environmental Protection Type  Elastomer Sealed

  • Feedthrough Type  No | Yes

  • O-Ring Material  Silicone

  • Shell Plating Material  Unplated

  • Shell Base Material  Plastic

  • Circular Connector Insulation Material Type  Polyamide 66 GF25

  • Hermetically Sealed  Yes

Contact Features

  • Contact Current Rating (Max) (A) 2 | 4

  • Reverse Gender  Yes

  • Circular Connector Contact Type  Pin | Socket

Termination Features

  • Termination Method to Wire & Cable  Screw Terminal

Mechanical Attachment

  • Mating Alignment  With

  • Mating Retention Type  Threaded Coupling

  • Connector Mounting Type  Free-Hanging (In-Line)

  • Polarization Code  A | B | D

  • Mating Alignment Type  Keyed

Housing Features

  • Circular Connector Shell Size  20

Dimensions

  • Wire Size (mm²) .5 – .25 | .75 – .25

  • Wire Size (AWG) 18 – 24 | 20 – 24

Usage Conditions

  • IP Dust Sealing Level  6

  • IP Water Sealing Level  IP67

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Durability Rating (Cycles) 100

  • Circuit Application  Signal

  • Shielded  No

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Quantity  1

Other

  • Position Locations Omitted  0

  • Field Serviceable  Yes

Related Materials

Datasheets & Catalog Pages