Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Fusible Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Power Rating (W)
7
-
Resistance Class
1kΩ – 1MΩ | Up to 1kΩ
-
Resistance Value (Ω)
1K | 75
-
Passive Component Tolerance (%)
5
Body Features
-
Lead Type
Axial-Leaded | Radial-Leaded
Termination Features
-
Termination Area Base Material
Copper
-
Number of Terminations
2
Dimensions
-
Passive Component Dimensions (mm)
39 x 13 x 9
Usage Conditions
-
Operating Temperature Range
-55 – 250 °C [ -67 – 482 °F ]
-
Temperature Coefficient (ppm/°C)
±300
Packaging Features
-
Packaging Method
Loose Piece - Box