This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

RL73 Series of Thick Film Chip Resistors with a metal glaze resistive element suitable for current sensing positions and a wide variety of applications such as Communications, automotive and low voltage power supplies.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Resistor Type  Current Sensing Resistor | Low Ohmic Resistor

  • Element Type  Thick Film

  • Package Size Code  0402 | 0603 | 1206 | 1210 | 2512

Configuration Features

  • Number of Resistors  1

Electrical Characteristics

  • Power Rating (W) .0625 | .1 | .125 | .25 | .5 | 1

  • Resistance Value (Ω) .056 | .1 | .12 | .15 | .18 | .2 | .22 | .27 | .33 | .39 | .47 | .56 | .68 | .82 | 82

  • Resistance Class  Up to 1kΩ

  • Passive Component Tolerance (%) 5

Termination Features

  • Surface Mount Resistor Termination Type  Solder

  • Number of Terminations  2

Dimensions

  • Product Height (mm) .32 | .45 | .55 | .6

  • Product Height (in) .013 | .018 | .022 | .024

  • Product Length (mm) 1 | 1.6 | 3.1 | 6.35

  • Product Length (in) .039 | .063 | .122 | .25

  • Product Width (mm) .5 | .8 | 1.55 | 2.6 | 3.1

  • Product Width (in) .02 | .031 | .061 | .102 | .122

Usage Conditions

  • Temperature Coefficient (ppm/°C) ±200 | ±300 | ±400

Packaging Features

  • Packaging Method  Taped & Reeled

Related Materials

Datasheets & Catalog Pages