Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Operating Voltage (V)
6500
-
Resistance Class
1kΩ – 1MΩ | Up to 1kΩ
-
Resistance Value (Ω)
5.6K | 20 | 680
-
Power Rating (W)
1000
-
Passive Component Tolerance (%)
5
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
M6 Threaded Stud | Screw Terminals
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±100
Packaging Features
-
Packaging Method
Loose Piece - Box | Loose Piece - Tray
Reference Number
-
TE Internal Number
CAT-C339-H857