Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Thick Film
Electrical Characteristics
-
Resistance Class
1kΩ – 1MΩ | Up to 1kΩ
-
Resistance Value (Ω)
22 | 28K | 30
-
Power Rating (W)
600
-
Passive Component Tolerance (%)
5 | 10
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Screw Terminals
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±150
Packaging Features
-
Packaging Method
Loose Piece - Box | Loose Piece - Tray
Reference Number
-
TE Internal Number
CAT-C339-B349B