This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Latching Style  Pull Tab Release

  • Cable Assembly Category  High Speed | Industry Standard

  • Cable Assembly Type  QSFP28 to QSFP28

  • Cable Assembly (End A)  QSFP28 Plug

  • Cable Assembly (End B)  QSFP28 Plug

  • Cable Style  Madison TurboTwin | Madison TurboTwin - Round Jacketed

Configuration Features

  • Mounting Location  External

  • Number of Positions  16

  • Number of Pairs  8

  • Number of Signal Positions  16

Electrical Characteristics

  • Impedance (Ω) 100

Signal Characteristics

  • Data Rate (Gb/s) 25 | 28

Body Features

  • Cable Color  Black

  • Cable Flammability Rating  CL2 | UL Type CL2

  • Equalized  No

Mechanical Attachment

  • Mating Alignment  Without

Dimensions

  • Wire Size (AWG) 26

  • Wire Size (mm²) .129

  • Outside Cable Diameter (mm) 6.4 | 9.53

  • Outside Cable Diameter (in) .252 | .375

Operation/Application

  • Shielded  Yes

  • Halogen Free  No

Other

  • Cable Assembly Configuration  Double Ended

  • Cable Assembly Length (m) .5 | 1 | 1.5 | 2 | 2.5 | 3 | 3.5 | 4 | 4.5 | 5

  • Cable Assembly Length (ft) .164 | 3.28 | 4.92 | 6.56 | 8.2 | 9.84 | 11.48 | 13.12 | 14.76 | 16.4

Related Materials
No documentation available.