Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Latching Style
Retractable Pin | Slide Latch
-
Cable Assembly Category
High Speed
-
Cable Assembly Type
QSFP to SFP+
-
Cable Assembly (End A)
QSFP Plug
-
Cable Assembly (End B)
SFP+ Plug
-
Cable Style
Madison TurboTwin | Madison TurboTwin - Round Jacketed
Configuration Features
-
Mounting Location
External
-
Number of Positions
16
-
Number of Pairs
8
-
Number of Signal Positions
16
Electrical Characteristics
Body Features
-
Jacket Material
Flexible PVC
-
Shield Material
Flexible PVC
-
Strain Relief Type
Heat Shrink Tubing | Overmold
-
Cable Color
Black
-
Cable Flammability Rating
CL2
-
Equalized
No
Dimensions
-
Wire Size (AWG)
28
-
Wire Size (mm²)
.081
-
Outside Cable Diameter
4.7 mm [ .185 in ]
Other
-
Cable Assembly Configuration
Double Ended
-
Cable Assembly Length
4 m [ 13.12 ft ]