Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
SOIC-16
-
Pressure Sensor Type
Analog Pressure Sensor Modules | Digital Pressure Sensor
-
Pressure Type
Differential | Gauge
Electrical Characteristics
-
Supply Voltage Range (V)
3.3 – 5
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
-
Pressure (psi)
1.42
Operation/Application
-
Output Interface
I2C
-
Pressure (mmH2O)
714 | 1000
-
Pressure (inH2O)
28.13 | 39.4
-
Pressure (mmHG)
73.43
-
Proof Pressure Range
4.5 psi
-
Output Signal Type
10 - 90% Vdc | Analog
-
Pressure Accuracy
±1% F.S
Other
-
Sensor Options
Tape and Reel
Reference Number
-
TE Internal Number
CAT-BLPS0094