This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Leg Style  Through Hole

  • Sensor Package  4 pin SIL | 8 pin DIL

  • Pressure Sensor Type  Digital Pressure Sensor

  • Pressure Type  Gauge

Electrical Characteristics

  • Supply Voltage Range (V) 2.7 – 4.2

Dimensions

  • Product Width  9.9 mm [ .389 in ]

  • Product Length (mm) 10.5 | 13.4

  • Product Length (in) .413 | .527

  • Product Height (mm) 6.4 | 22.25 | 22.95

  • Product Height (in) .251 | .875 | .903

Usage Conditions

  • Pressure (bar) 1 | 6.89

  • Pressure (psi) 14.5 | 100

  • Operating Temperature Range  -20 – 85 °C [ -4 – 185 °F ]

Operation/Application

  • Resolution  12

  • Output Interface  I²C

  • Pressure (mmH2O) 10207 | 70378

  • Pressure (inH2O) 401.86 | 2770.76

  • Pressure (mmHG) 750.06 | 5171.49

  • Proof Pressure Range  14 bar | 200 psi | 5 bar

  • Output Signal Details  12 bit I²C

  • Pressure Accuracy  ±0.75% FSS (Total accuracy)

Packaging Features

  • Sensor Port Configuration  No Ports | Single Barb | Single Sideport

Other

  • Sensor Options  Custom Ranges

Related Materials

Datasheets & Catalog Pages