This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The innovative LME technology features superior sensitivity especially for ultra-low pressures. The extremely low gas flow through the sensor ensures high immunity to dust contamination and long tubing compared to other flow-based pressure sensors.

Benefits

  • Ultra-low pressure ranges from 25 to 2500 Pa (0.1 to 10 inH2O)
  • Pressure sensor based on thermal micro-flow measurement
  • High flow impedance
  • Very low flow-through leakage
  • High immunity to dust 
  • Ho loss in sensitivity using long tubing
  • Outstanding long-term stability and precision with patented real-time offset compensation and linearization techniques
  • Offset long term stability better than 0.1 Pa/year
  • Total accuracy better than 0.5% FS typical
  • On-chip temperature sensor
  • Linearized digital SPI and analog outputs
  • Small footprint, low profile, only 9 mm in height, and robust package
  • Pressure ports for direct manifold assemblies
  • Highly versatile to fit to application-specific mounting adapters and manifolds
  • Minimized internal volume and manifold mount option allow for fast gas purge time
  • No position sensitivity

Applications

Medical

  • Ventilators
  • Spirometers
  • CPAP
  • Sleep diagnostic equipment
  • Nebulizers
  • Oxygen conservers/concentrators
  • Insufflators/endoscopy

Industrial

  • HVAC
  • VAV
  • Filter monitoring
  • Burner control
  • Fuel cells
  • Gas leak detection
  • Gas metering
  • Fume hood
  • Instrumentation
  • Security systems
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Leg Style  SMD Pads

  • Sensor Package  8 pin SMD

  • Pressure Sensor Type  Digital Pressure and Altimeter Sensor Modules | Digital Pressure Sensor

  • Pressure Type  Differential

Electrical Characteristics

  • Supply Voltage Range (V) 4.75 – 5.25

Dimensions

  • Product Width  11.2 mm [ .44 in ]

  • Product Length  17.6 mm [ .692 in ]

  • Product Height  8.9 mm [ .35 in ]

Usage Conditions

  • Pressure (bar) 0 | .001 | .002 | .005 | .01 | .012 | .025

  • Pressure (psi) .003 | .007 | .014 | .036 | .072 | .145 | .181 | .362

Operation/Application

  • Output Interface  Analog | SPI

  • Pressure (mmH2O) 2.54 | 5.08 | 10.1 | 25.4 | 50.8 | 101 | 127 | 255

  • Pressure (inH2O) .1 | .2 | .401 | 1 | 2 | 4.01 | 5.02 | 10.04

  • Pressure (mmHG) .187 | .375 | .75 | 1.87 | 3.75 | 9.37 | 18.75

  • Proof Pressure Range  2 bar

  • Pressure Accuracy  ± 0.5% F.S

Packaging Features

  • Sensor Port Configuration  Dual Horizontal | Dual Sideport

Other

  • Sensor Options  No Option | Short Tube

Related Materials

Datasheets & Catalog Pages