Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
TO-8
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Differential
Electrical Characteristics
Dimensions
-
Product Diameter
11.4 mm [ .448 in ]
-
Product Height
19.4 mm [ .763 in ]
Operation/Application
-
Output Signal Type
100mV
-
Pressure Accuracy
±0.1% Span Non-Linearity
Other
-
Sensor Options
No Option, Tube
Reference Number
-
TE Internal Number
CAT-BLPS0055