Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Leg Style
Through Hole
-
Sensor Package
6 pin DIL
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute
Electrical Characteristics
-
Supply Voltage Range (V)
12
Dimensions
-
Product Width
21.2 mm [ .834 in ]
-
Product Length
15.2 mm [ .598 in ]
Usage Conditions
-
Pressure
1.034 bar [ 15 psi ]
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range
2X FS
-
Output Signal Type
90mV
-
Pressure Accuracy
±0.15% Span Non-Linearity
Packaging Features
-
Sensor Port Configuration
Single Sideport
Other
-
Sensor Options
No Coating