This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The transducer is built using proprietary process and the latest CMOS sensor conditioning circuit to create a low cost, high performance transducer designed to meet the strictest requirements from OEM customers. The MS4525 is fully calibrated and temperature compensated with a total error band (TEB) of less than 1.0% over the compensated range. The sensor operates from single supply of either  3.3  or 5.0Vdc and requires a single external component for properoperation. The rugged ceramic transducer is available in side port, top port, and manifold mount and can measure absolute, gage, differential, or compound pressure from 1 to 150psi. The 1/8” barbed pressure ports mate securely with 3/32” ID tubing.  

BENEFITS

  • PCB Mounted Pressure Transducers 
  • Amplified Ratiometric Analog Output 
  • Differential, Gage, Absolute, Compound, & Vacuum 
  • Temperature Compensated 
  • 3.3 or 5.0 Vdc Supply Voltage
  • PSI Pressure Ranges
  • High Level Analog Output
  • Barbed Pressure Ports 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Leg Style  J Style | Through Hole

  • Sensor Package  8 pin DIL | 8 pin SMD

  • Pressure Sensor Type  Analog Pressure Sensor Modules

  • Pressure Type  Absolute | Compound | Differential | Gauge | Vacuum

Electrical Characteristics

  • Supply Current (mA) 3

  • Supply Voltage Range (V) 3.3 | 5

Dimensions

  • Product Width (mm) 9.9 | 17.4 | 20.3

  • Product Width (in) .389 | .39 | .685 | .69 | .799

  • Product Length (mm) 12.4 | 12.7 | 17.4

  • Product Length (in) .49 | .5 | .685

  • Product Height (mm) 4.4 | 7.2 | 8.2 | 9 | 11.7 | 11.95 | 15.3 | 19.5

  • Product Height (in) .173 | .283 | .322 | .35 | .46 | .47 | .6 | .767

Usage Conditions

  • Pressure (bar) .068 | .344 | .345 | 1.034 | 2.068 | 3.44 | 6.89

  • Pressure (psi) 1 | 2 | 5 | 15 | 30 | 50 | 100 | 150

  • Operating Temperature Range  -25 – 105 °C [ -13 – 221 °F ]

Operation/Application

  • Output Interface  I²C

  • Pressure (mmH2O) 704.33 | 3521.65

  • Pressure (inH2O) 27.7 | 27.73 | 138.65

  • Pressure (mmHG) 51.71 | 258.57

  • Proof Pressure Range  1 psi | 250 | 2X FS | 300 psi | 5X FS

  • Output Signal Type  10 - 90% Vdc | 5 - 95% Vdc

  • Pressure Accuracy  ±0.25% Span

Packaging Features

  • Sensor Port Configuration  Dual Sideport | Single Sideport | Top Port

Other

  • Sensor Options  Gel Coating | No Option

Related Materials

Datasheets & Catalog Pages

Product Specifications