This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Simel BLMC-MFX Mechanical Shear Bolt Terminal Lugs for connection to switchgear with solid pins are designed for use in medium voltage applications. With only two lug sizes, you can cover conductor sizes from 16 to 240 mm2, which simplifies your stocking requirements. They can be used for connection to switchgear copper pin diameters of 12, 14 or 16mm. Lug bodies and inserts are made of a high-tensile, tin-plated aluminium alloy. The internal surfaces of the conductor's holes and inserts are grooved during manufacturing for excellent electrical contact.

 

All aluminium alloy contact bolts have shear heads; these bolts are not removable once their heads have been sheared off. The connection to the switchgear's solid pin is made by tightening the lug's V-shaped palm to the pin using the stainless steel retaining ring and screw. The retaining ring, while free to rotate by ±45 °, is designed so that it cannot fall off during installation.

 

The retaining ring screws are fitted with regular bolts and are thus removable. This feature provides the flexibility to disconnect the cable lug from the switchgear if needed. The BLMC is designed to meet IEC 61238-1 class A requirements. 

Key Features

  • Wide application range covered with only two lug sizes to simplify your stocking requirements
  • Can be used with almost every type of conductor and material
  • Torque-controlled shear-head bolts facilitate an excellent electrical contact 
  • Easy installation with a standard tool
  • Pre-engineered design for a perfect fit on medium voltage switchgear with solid pins, including Magnefix switchgear
FAQ

Question: What are TE's BLMC Mechanical Shear Bolt Terminal Lugs made of? 

Answer: Our BLMC aluminum mechanical terminal lugs are made of aluminum alloy body tin-plated and aluminum alloy shear head bolts.

 

Question: What are TE's aluminum Mechanical Terminal Lugs used for? 

Answer: Our BLMC lugs are used to connect aluminum or copper conductors to aluminum and copper bars.

 

Question: How to install TE's aluminum mechanical terminal lugs? 

Answer: Only a standard wrench is required to tighten the shear head bolts controlling the tightening torque.

 

Question: What is the maximum current carrying capacity of the TE's aluminum mechanical terminal lugs?

Answer: Our Mechanical Shear Bolt Terminal Lugs is limited by the conductor maximum current carrying capacity.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Shear Bolt

Configuration Features

  • Visual Inspection  Yes

  • Number of Bolts  2

Electrical Characteristics

  • Voltage Class (kV) ≤ 42

Body Features

  • Compatible Conductor Material  Aluminum | Copper

  • Conductor Type  Sector | Solid | Stranded

  • Primary Product Material  Aluminum

  • Blocked  Yes

Dimensions

  • Bolt Head Size (Across Flats) (mm) 13

  • Inside Diameter Range (mm) 22

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 4/0 | 4/0 – 500 | 4 – 2 | 4 – 2/0 | 4 – 4/0

  • Compatible Conductor Cross-Section Range (mm²) 10 – 50 | 16 – 95 | 25 – 95 | 25 – 35 | 25 – 70 | 50 – 95 | 95 – 240

  • Palm Hole Diameter  16.3

Operation/Application

  • Power Component Application Type  Indoor Use | Outdoor Use

  • Mechanical Connector Product Type  Shear Bolt Terminal Lug

Industry Standards

  • Compatible With Approved Standards Products  IEC 61238-1 Class A

Product Availability

  • Product Availability  Worldwide

Other

  • Conductor Gauge Type  Metric

Related Materials

Datasheets & Catalog Pages