This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Our Pole Top Protection Covers help protect wooden utility poles from water or moisture and can be mounted to different types of surfaces.

Key Features

  • UV and weather resistant material
  • Cold-applied water-proofing
  • Excellent impact resistance
  • Can be mounted to many different types of surfaces
  • Stackable for easy storage

 

Manufactured from a UV-stabilized polyethylene material, our BCIC-PTC covers are built for versatility, performance and cost-effectiveness. They can cover pole diameters from 165 mm to 470 mm and have a round design to fit the pole shape.
FAQ

Question: Are TE's Pole Top Protector Covers compliant with industry standards?

Answer: Yes, the covers meet several key industry test standards, including ASTM G154 for UV weathering, ASTM D624 for tear strength, ASTM D543 for uric acid resistance and IEC 60216 for thermal endurance

 

Question: How are BCIC-PTC covers installed?

Answer: The covers are cold-applied, meaning no heating tools are required. They can be easily mounted onto different types of surfaces, and their stackable design allows for efficient storage and transportation.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Animal Protection Type  Bird Protection | Snake Protection | Squirrel Protection

Body Features

  • Primary Product Color  Gray

Mechanical Attachment

  • Installation Method  Gloved-Hand

  • Mounting Method  Pole/Mast/Bracket Mount

Usage Conditions

  • Installation Condition  De-Energized Required

Operation/Application

  • Compatible Equipment  Line Post/Pin

Related Materials

Datasheets & Catalog Pages