Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Board-to-Component
-
Header Type
Unshrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Positions
2 | 3 | 4 | 5 | 6 | 7 | 8
-
Number of Rows
1
-
PCB Mount Orientation
Vertical
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Natural
Contact Features
-
Contact Layout
Inline
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Type
Tab
-
Contact Current Rating (Max) (A)
5
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
-
PCB Mount Alignment
With
-
PCB Mount Retention
Without
Housing Features
-
Centerline (Pitch) (mm)
5 | 8
-
Centerline (Pitch) (in)
.197 | .315
-
Housing Material
Liquid Crystal Polymer (LCP) GF
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
350
-
Packaging Method
Reel