Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Configuration Features
-
Relay Options
RF Rated
-
Contact Special Features
Bifurcated/Twin Contacts
-
Coil Special Features
Overmolded Coil
-
Contact Number of Poles
2
-
Contact Arrangement
2 Form C DPDT-CO
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
2
-
Contact Limiting Continuous Current (A)
2
-
Voltage Standing Wave Ration (HF Parameter)
1.04db @ 100MHz | 1.4dB @ 900MHz
-
Insulation Initial Resistance (MΩ)
1000
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
220
-
Coil Resistance (Ω)
45 | 125 | 180 | 720
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
1000
-
Contact Switching Load (Min)
10mA @ .2V
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1500
-
Contact Limiting Short-Time Current (A)
2
-
Contact Limiting Making Current (A)
2
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
3 | 5 | 6 | 12
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
220
-
Coil Power Rating DC (W)
.2
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1500
Signal Characteristics
-
Insertion Loss (HF Parameter)
-.02dB @ 100MHz | -.27dB @ 900MHz
-
Isolation (HF Parameter)
-20.7dB @ 900MHz | -39dB @ 100MHz
Body Features
-
Product Weight
2.8 g [ .099 oz ]
-
Enclosure Type
Flux Resistant Automatic Solder Capable & Washable
Contact Features
-
Contact Material
AgNi
-
Contact Plating Material
Gold
Termination Features
-
Main Termination & Connection Type
PCB SMT
-
Coil Termination & Connection Type
PCB SMT
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Height
9.9 mm [ .389 in ]
-
Insulation Creepage Between Contact & Coil
2.5 mm [ .098 in ]
-
Product Length
14.6 mm [ .574 in ]
-
Product Width
7.2 mm [ .283 in ]
-
Insulation Clearance Between Contact & Coil
1.3 mm [ .051 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Category of Protection
RTIII
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Solder Process
Reflow Solder Capable
-
Performance Type
High Dielectric
-
Coil Magnetic System
Polarized, Monostable
-
Current Type
DC
Other
-
Coil Power Rating Class (W)
>.15 – ≤.2
-
Contact Current Class (A)
≤2
-
Height Class (Mechanical)
>7 – ≤11 mm [ >.276 – ≤.433 in ]
-
Length Class (Mechanical)
>11 – ≤16 mm [ >.433 – ≤.63 in ]
-
Width Class (Mechanical)
>7 – ≤11 mm [ >.276 – ≤.433 in ]